S59PQ5-TBS3264
4.25 / 4.5 IN ZERO BACKLASH TELESCOPING BALL SPLINES
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $573.90 | 12 wks |
5 - 9 | $530.98 | 12 wks |
10 - 24 | $508.13 | 12 wks |
25 - 49 | $473.04 | 12 wks |
50+ | Request for Quote |
$573.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size / Shaft Dia. | 1 Inch |
---|---|
Inline Torque | 9600 oz-in |
Length (close/open) | 4.25 / 4.5 |
Material (Balls) | 440 Stainless Steel |
Material (Body / Shaft) | 4140 Alloy Steel |
Max Speed (rpm) | 8000 rpm |
Outside Diameter | 2 Inch |
Shaft Dia. | 1 Inch |
Shaft Projection | 1.25 Inch |