S59PQ5-TBS2048

3 / 3.25 IN ZERO BACKLASH TELESCOPING BALL SPLINES
Qty Range Price/Unit Ships Within
1 - 4 $466.40 6 wks
5 - 9 $429.26 6 wks
10 - 24 $409.75 6 wks
25 - 49 $380.07 6 wks
50+ Request for Quote
$466.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size / Shaft Dia. 0.625 Inch
Inline Torque 4800 oz-in
Length (close/open) 3 / 3.25
Material (Balls) 440 Stainless Steel
Material (Body / Shaft) 4140 Alloy Steel
Max Speed (rpm) 8000 rpm
Outside Diameter 1.5 Inch
Shaft Dia. 0.625 Inch
Shaft Projection 0.75 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team