S59PQ5-TBS1232

2.125 / 2.375 IN ZERO BACKLASH TELESCOPING BALL SPLINES
Qty Range Price/Unit Ships Within
1 - 4 $271.17 6 wks
5 - 9 $248.68 6 wks
10 - 24 $236.96 6 wks
25 - 49 $219.26 6 wks
50+ Request for Quote
$271.17

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size / Shaft Dia. 0.375 Inch
Inline Torque 1200 oz-in
Length (close/open) 2.125 / 2.375
Material (Balls) 440 Stainless Steel
Material (Body / Shaft) 4140 Alloy Steel
Max Speed (rpm) 8000 rpm
Outside Diameter 1 Inch
Shaft Dia. 0.375 Inch
Shaft Projection 0.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team