S59DZ9-HCF240823

0.5" Bore, 1.48" Overall length Schmidt control-flex constant velocity coupling
Qty Range Price/Unit Ships Within
1 - 9 $97.32 6 wks
10 - 24 $95.62 6 wks
25 - 49 $81.43 6 wks
50 - 99 $76.68 6 wks
100+ Request for Quote
$97.32

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Axial Offset 0.014 Inch
Bore Size / Hub Dia. 0.5 / 1.457
Duty Type Heavy Duty
Material (Hubs / Disc / Pins) Alum. / Delrin / Steel
Max. Const. Torque(Inline) (oz-in) 912 oz-in
Overall Length (L) 1.48 Inch
Parallel Offset 0.019 Inch
Peak Torque (oz.in.) 1296 oz-in
Stiffness (lb) 31.3 lb/radian

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team