S59DZ9-HCF240623
0.375" Bore, 1.48" Overall length Schmidt control-flex constant velocity coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $97.32 | 6 wks |
10 - 24 | $95.62 | 6 wks |
25 - 49 | $81.43 | 6 wks |
50 - 99 | $76.68 | 6 wks |
100+ | Request for Quote |
$97.32
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Axial Offset | 0.014 Inch |
Bore Size / Hub Dia. | 0.375 / 1.457 |
Duty Type | Heavy Duty |
Material (Hubs / Disc / Pins) | Alum. / Delrin / Steel |
Max. Const. Torque(Inline) (oz-in) | 912 oz-in |
Overall Length (L) | 1.48 Inch |
Parallel Offset | 0.019 Inch |
Peak Torque (oz.in.) | 1296 oz-in |
Stiffness (lb) | 31.3 lb/radian |