S59DZ9-HCF120312

0.187" Bore, 0.78" Overall length Schmidt control-flex constant velocity coupling
Qty Range Price/Unit Ships Within
1 - 9 $75.58 6 wks
10 - 24 $73.7 6 wks
25 - 49 $62.44 6 wks
50 - 99 $58.67 6 wks
100+ Request for Quote
$75.58

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Axial Offset 0.007 Inch
Bore Size / Hub Dia. 0.1875 / 0.748
Duty Type Heavy Duty
Material (Hubs / Disc / Pins) Alum. / Delrin / Steel
Max. Const. Torque(Inline) (oz-in) 112 oz-in
Overall Length (L) 0.78 Inch
Parallel Offset 0.009 Inch
Peak Torque (oz.in.) 160 oz-in
Stiffness (lb) 4.6 lb/radian

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team