S59DZ9-CF240818

0.5" Bore, 1.17" Overall length Schmidt control-flex constant velocity coupling
Qty Range Price/Unit Ships Within
1 - 9 $74.21 6 wks
10 - 24 $72.33 6 wks
25 - 49 $61.26 6 wks
50 - 99 $57.55 6 wks
100+ Request for Quote
$74.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Axial Offset 0.021 Inch
Bore Size / Hub Dia. 0.5 / 1.457
Duty Type Light Duty
Material (Hubs / Disc / Pins) Alum. / Delrin / Steel
Max. Const. Torque(Inline) (oz-in) 496 oz-in
Overall Length (L) 1.17 Inch
Parallel Offset 0.028 Inch
Peak Torque (oz.in.) 720 oz-in
Stiffness (lb) 16.3 lb/radian

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team