S59DZ9-CF240418
0.25" Bore, 1.17" Overall length Schmidt control-flex constant velocity coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.21 | 12 wks |
10 - 24 | $72.33 | 12 wks |
25 - 49 | $61.26 | 12 wks |
50 - 99 | $57.55 | 12 wks |
100+ | Request for Quote |
$74.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1.5 Degree |
---|---|
Axial Offset | 0.021 Inch |
Bore Size / Hub Dia. | 0.25 / 1.457 |
Duty Type | Light Duty |
Material (Hubs / Disc / Pins) | Alum. / Delrin / Steel |
Max. Const. Torque(Inline) (oz-in) | 496 oz-in |
Overall Length (L) | 1.17 Inch |
Parallel Offset | 0.028 Inch |
Peak Torque (oz.in.) | 720 oz-in |
Stiffness (lb) | 16.3 lb/radian |