S59DZ9-CF120410

0.25" Bore, 0.62" Overall length Schmidt control-flex constant velocity coupling
Qty Range Price/Unit Ships Within
1 - 9 $60.35 6 wks
10 - 24 $58.46 6 wks
25 - 49 $49.31 6 wks
50 - 99 $46.24 6 wks
100+ Request for Quote
$60.35

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1.5 Degree
Axial Offset 0.01 Inch
Bore Size / Hub Dia. 0.25 / 0.748
Duty Type Light Duty
Material (Hubs / Disc / Pins) Alum. / Delrin / Steel
Max. Const. Torque(Inline) (oz-in) 64 oz-in
Overall Length (L) 0.62 Inch
Parallel Offset 0.013 Inch
Peak Torque (oz.in.) 96 oz-in
Stiffness (lb) 2.3 lb/radian

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team