S59DZ6-TT050512

Bores of .3130" / .3130" on Opposite Sides, 3" Length Tube Couplings
Qty Range Price/Unit Ships Within
1 - 4 $201.80 6 wks
5 - 9 $189.18 6 wks
10 - 24 $161.24 6 wks
25 - 49 $143.48 6 wks
50+ Request for Quote
$201.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misalignment 5 Degree
Bore Size (A) 0.313 Inch
Bore Size (B) 0.313 Inch
Hub Configuration Clamp Hub
Material (Hubs / Tube) Aluminum / Delrin
Max. Torque (lb-in) 25 lb-in
Outside Diameter 0.94 Inch
Overall Length (L) 3 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team