S59DZ6-TT040406
Bores of .2500" / .2500" on Opposite Sides, 1.5" Length Tube Couplings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $199.43 | 10 wks |
5 - 9 | $186.71 | 10 wks |
10 - 24 | $158.99 | 10 wks |
25 - 49 | $141.34 | 10 wks |
50+ | Request for Quote |
$199.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Bore Size (A) | 0.25 Inch |
Bore Size (B) | 0.25 Inch |
Hub Configuration | Clamp Hub |
Material (Hubs / Tube) | Aluminum / Delrin |
Max. Torque (lb-in) | 25 lb-in |
Outside Diameter | 0.94 Inch |
Overall Length (L) | 1.5 Inch |