S59DZ6-TT030408
Bores of .1880" / .2500" on Opposite Sides, 2" Length Tube Couplings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $185.52 | 6 wks |
5 - 9 | $173.68 | 6 wks |
10 - 24 | $147.9 | 6 wks |
25 - 49 | $131.48 | 6 wks |
50+ | Request for Quote |
$185.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Misalignment | 5 Degree |
---|---|
Bore Size (A) | 0.188 Inch |
Bore Size (B) | 0.25 Inch |
Hub Configuration | Clamp Hub |
Material (Hubs / Tube) | Aluminum / Delrin |
Max. Torque (lb-in) | 25 lb-in |
Outside Diameter | 0.94 Inch |
Overall Length (L) | 2 Inch |