S59DZ6-TT030306

Bores of .1880" / .1880" on Opposite Sides, 1.5" Length Tube Couplings
Qty Range Price/Unit Ships Within
1 - 4 $185.52 6 wks
5 - 9 $173.68 6 wks
10 - 24 $147.9 6 wks
25 - 49 $131.48 6 wks
50+ Request for Quote
$185.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Misalignment 5 Degree
Bore Size (A) 0.188 Inch
Bore Size (B) 0.188 Inch
Hub Configuration Clamp Hub
Material (Hubs / Tube) Aluminum / Delrin
Max. Torque (lb-in) 25 lb-in
Outside Diameter 0.94 Inch
Overall Length (L) 1.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team