S5925Y-SO23-02
Rigid coupling with bores of 0.25 / 0.25" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $31.67 | 8 wks |
| 10 - 49 | $25.68 | 8 wks |
| 50 - 99 | $18.81 | 8 wks |
| 100 - 249 | $15.44 | 8 wks |
| 250+ | Request for Quote |
$31.67
Availability: 3 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.25 / 0.25 |
|---|---|
| Material & Finish | 303 Stainless / None |
| Outside Dia. (O.D.) | 0.5 Inch |
| Overall Length (L) | 0.75 Inch |
| Quality Class | Commercial Tolerance |
| Set Screw Size | #6-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities