S5925Y-SO23-01

Rigid coupling with bores of 0.1875 / 0.1875" on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $29.46 4 wks
10 - 49 $23.89 4 wks
50 - 99 $17.5 4 wks
100 - 249 $14.36 4 wks
250+ Request for Quote
$29.46

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.1875 / 0.1875
Material & Finish 303 Stainless / None
Outside Dia. (O.D.) 0.4375 Inch
Overall Length (L) 0.75 Inch
Quality Class Commercial Tolerance
Set Screw Size #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team