S5925Y-SO22-14

Rigid coupling with bores of 0.25 / 0.375" on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $28.42 8 wks
10 - 49 $23.88 8 wks
50 - 99 $17.81 8 wks
100 - 249 $15.28 8 wks
250+ Request for Quote
$28.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.25 / 0.375
Material & Finish Anodized Aluminum
Outside Dia. (O.D.) 0.5625 Inch
Overall Length (L) 0.75 Inch
Quality Class Commercial Tolerance
Set Screw Size #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team