S5925Y-SO22-11
Rigid coupling with bores of 0.125 / 0.1875" on opposite sides
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $28.80 | 12 wks |
| 10 - 49 | $24.13 | 12 wks |
| 50 - 99 | $17.94 | 12 wks |
| 100 - 249 | $15.38 | 12 wks |
| 250+ | Request for Quote |
$28.80
Availability: 17 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bores (side 1 / side 2) | 0.125 / 0.1875 |
|---|---|
| Material & Finish | Anodized Aluminum |
| Outside Dia. (O.D.) | 0.4375 Inch |
| Overall Length (L) | 0.75 Inch |
| Quality Class | Commercial Tolerance |
| Set Screw Size | #4-40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities