S5925Y-SO22-07
Rigid coupling with bores of 0.375 / 0.375" on opposite sides
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $28.42 | 8 wks |
10 - 49 | $23.88 | 8 wks |
50 - 99 | $17.81 | 8 wks |
100 - 249 | $15.28 | 8 wks |
250+ | Request for Quote |
$28.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bores (side 1 / side 2) | 0.375 / 0.375 |
---|---|
Material & Finish | Brass / Zinc Plated |
Outside Dia. (O.D.) | 0.5625 Inch |
Overall Length (L) | 0.75 Inch |
Quality Class | Commercial Tolerance |
Set Screw Size | #6-32 |