S5925Y-SO22-01

Rigid coupling with bores of 0.25 / 0.25" on opposite sides
Qty Range Price/Unit Ships Within
1 - 9 $25.13 6 wks
10 - 49 $21.35 6 wks
50 - 99 $15.88 6 wks
100 - 249 $13.6 6 wks
250+ Request for Quote
$25.13

Availability: 35 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bores (side 1 / side 2) 0.25 / 0.25
Material & Finish Brass / Zinc Plated
Outside Dia. (O.D.) 0.4375 Inch
Overall Length (L) 0.75 Inch
Quality Class Commercial Tolerance
Set Screw Size #6-32
Substitute Part S5925Y-SO22-01A

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team