S5921Y-SO10-30

3/16" (Height) With #6-32 Thread Hexagonal 303 Stainless Steel Stand-off
Qty Range Price/Unit Ships Within
1 - 24 $2.39 5 wks
25 - 49 $1.58 5 wks
50 - 99 $1.38 5 wks
100 - 249 $1.18 5 wks
250+ Request for Quote
$2.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Type Hexagonal
Dim. Across Flats 0.25 Inch
Finish None
Height (H) 3/16 Inch
Material 303 Stainless Steel
Panel Thickness 0.188
Shank Dia. (C) 0.188
Shank Length (L) 0.23 Inch
Thread Size (#) #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team