S5921Y-SO10-12
1/4" (Height) With #6-32 Thread Hexagonal 303 Stainless Steel Stand-off
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.29 | 12 wks |
| 25 - 49 | $2.32 | 12 wks |
| 50 - 99 | $2.02 | 12 wks |
| 100 - 249 | $1.78 | 12 wks |
| 250+ | Request for Quote |
$3.29
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Body Type | Hexagonal |
|---|---|
| Dim. Across Flats | 0.25 Inch |
| Finish | None |
| Height (H) | 1/4 Inch |
| Panel Thickness | 0.125 |
| Shank Dia. (C) | 0.188 |
| Shank Length (L) | 0.165 Inch |
| Thread Size (#) | #6-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities