S5921Y-SO10-09

1/4" (Height) With #6-32 Thread Hexagonal 303 Stainless Steel Stand-off
Qty Range Price/Unit Ships Within
1 - 24 $3.29 5 wks
25 - 49 $2.32 5 wks
50 - 99 $2.02 5 wks
100 - 249 $1.78 5 wks
250+ Request for Quote
$3.29

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Type Hexagonal
Dim. Across Flats 0.25 Inch
Finish None
Height (H) 1/4 Inch
Material 303 Stainless Steel
Panel Thickness 0.0313
Shank Dia. (C) 0.188
Shank Length (L) 0.075 Inch
Thread Size (#) #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team