S5921Y-SO10-02
1/8" (Height) With #6-32 Thread Hexagonal 303 Stainless Steel Stand-off
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.36 | 12 wks |
25 - 49 | $1.55 | 12 wks |
50 - 99 | $1.34 | 12 wks |
100 - 249 | $1.15 | 12 wks |
250+ | Request for Quote |
$2.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Type | Hexagonal |
---|---|
Dim. Across Flats | 0.25 Inch |
Finish | None |
Height (H) | 1/8 Inch |
Panel Thickness | 0.0625 |
Shank Dia. (C) | 0.188 |
Shank Length (L) | 0.105 Inch |
Thread Size (#) | #6-32 |