S5911YMJRM2418

Three-Piece Junior Coupling, 18mm Bore, 52mm Outside Diameter, 56mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $43.70 4 wks
10 - 24 $41.57 4 wks
25 - 49 $40.1 4 wks
50 - 99 $38.76 4 wks
100+ Request for Quote
$43.70

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dimension (E) 4
Dimension (H) 26
Dimension (M) 7.5
Dimension (N) 7.5
Finished Bore 18
Hub Dia. 36
Max. Speed 6000
Outside Dia. 52
Overall Length 56
Torque (nom. / Max) 12 / 24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team