S5911YMJRM2414
Three-Piece Junior Coupling, 14mm Bore, 52mm Outside Diameter, 56mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.70 | 4 wks |
10 - 24 | $41.57 | 4 wks |
25 - 49 | $40.1 | 4 wks |
50 - 99 | $38.76 | 4 wks |
100+ | Request for Quote |
$43.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dimension (E) | 4 |
---|---|
Dimension (H) | 26 |
Dimension (M) | 7.5 |
Dimension (N) | 7.5 |
Finished Bore | 14 |
Hub Dia. | 32 |
Max. Speed | 6000 |
Outside Dia. | 52 |
Overall Length | 56 |
Torque (nom. / Max) | 12 / 24 |