S5911YMJRM1916
Three-Piece Junior Coupling, 16mm Bore, 48mm Outside Diameter, 54mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.82 | 4 wks |
10 - 24 | $37.83 | 4 wks |
25 - 49 | $36.46 | 4 wks |
50 - 99 | $35.24 | 4 wks |
100+ | Request for Quote |
$39.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dimension (E) | 4 |
---|---|
Dimension (H) | 25 |
Dimension (M) | 8.5 |
Dimension (N) | 8.5 |
Finished Bore | 16 |
Hub Dia. | 30 |
Max. Speed | 6000 |
Outside Dia. | 48 |
Overall Length | 54 |
Torque (nom. / Max) | 8 / 16 |