S5911YMJRM1914

Three-Piece Junior Coupling, 14mm Bore, 48mm Outside Diameter, 54mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $39.82 4 wks
10 - 24 $37.83 4 wks
25 - 49 $36.46 4 wks
50 - 99 $35.24 4 wks
100+ Request for Quote
$39.82

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dimension (E) 4
Dimension (H) 25
Dimension (M) 8.5
Dimension (N) 8.5
Finished Bore 14
Hub Dia. 27
Max. Speed 6000
Outside Dia. 48
Overall Length 54
Torque (nom. / Max) 8 / 16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team