S5911YMJRM1410
Three-Piece Junior Coupling, 10mm Bore, 40mm Outside Diameter, 50mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.70 | 8 wks |
10 - 24 | $30.85 | 8 wks |
25 - 49 | $29.57 | 8 wks |
50 - 99 | $28.53 | 8 wks |
100+ | Request for Quote |
$32.70
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dimension (E) | 4 |
---|---|
Dimension (H) | 23 |
Dimension (M) | 6.5 |
Dimension (N) | 6.5 |
Finished Bore | 10 |
Hub Dia. | 25 |
Max. Speed | 6000 |
Outside Dia. | 40 |
Overall Length | 50 |
Torque (nom. / Max) | 5 / 10 |