S5911YMJRM1406

Three-Piece Junior Coupling, 6mm Bore, 40mm Outside Diameter, 50mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $30.42 4 wks
10 - 24 $28.7 4 wks
25 - 49 $27.51 4 wks
50 - 99 $26.54 4 wks
100+ Request for Quote
$30.42

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dimension (E) 4
Dimension (H) 23
Dimension (M) 6.5
Dimension (N) 6.5
Finished Bore 6
Hub Dia. 22
Max. Speed 6000
Outside Dia. 40
Overall Length 50
Torque (nom. / Max) 5 / 10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team