S5911YMJR241414
Two-Piece Junior Coupling, 14 / 14mm Bore, 52mm Outside Diameter, 54mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.40 | 8 wks |
10 - 24 | $37.39 | 8 wks |
25 - 49 | $35.99 | 8 wks |
50 - 99 | $34.78 | 8 wks |
100+ | Request for Quote |
$39.40
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C / C₁ | 32 / 32 |
---|---|
Dimension (E) | 2 mm |
Dimension (H) | 26 mm |
Dimension (M) | 9 mm |
Dimension (N) | 23.5 mm |
Finished Bore | 14 / 14 mm |
Max. Speed Rpm (rpm) | 6000 rpm |
Outside Dia. (D) | 53 mm |
Overall Length | 54 mm |
Torque (nom. / Max) (N.m) | 12 / 24 N.m |