S5911YMJR241214

Two-Piece Junior Coupling, 12 / 14mm Bore, 52mm Outside Diameter, 54mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $36.65 4 wks
10 - 24 $34.78 4 wks
25 - 49 $33.48 4 wks
50 - 99 $32.35 4 wks
100+ Request for Quote
$36.65

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
C / C₁ 26 / 32
Dimension (E) 2 mm
Dimension (H) 26 mm
Dimension (M) 9 mm
Dimension (N) 20 mm
Finished Bore 12 / 14 mm
Max. Speed Rpm (rpm) 6000 rpm
Outside Dia. (D) 52 mm
Overall Length 54 mm
Torque (nom. / Max) (N.m) 12 / 24 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team