S5911YMJR191614
Two-Piece Junior Coupling, 16 / 14mm Bore, 48mm Outside Diameter, 52mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.31 | 4 wks |
10 - 24 | $30.51 | 4 wks |
25 - 49 | $29.28 | 4 wks |
50 - 99 | $28.26 | 4 wks |
100+ | Request for Quote |
$32.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C / C₁ | 30 / 29 |
---|---|
Dimension (E) | 2 mm |
Dimension (H) | 25 mm |
Dimension (M) | 10 mm |
Dimension (N) | 23 mm |
Finished Bore | 16 / 14 mm |
Max. Speed Rpm (rpm) | 6000 rpm |
Outside Dia. (D) | 47 mm |
Overall Length | 52 mm |
Torque (nom. / Max) (N.m) | 8 / 16 N.m |