S5911YMJR191414

Two-Piece Junior Coupling, 14 / 14mm Bore, 48mm Outside Diameter, 52mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $32.31 4 wks
10 - 24 $30.51 4 wks
25 - 49 $29.28 4 wks
50 - 99 $28.26 4 wks
100+ Request for Quote
$32.31

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
C / C₁ 27 / 29
Dimension (E) 2 mm
Dimension (H) 25 mm
Dimension (M) 10 mm
Dimension (N) 19 mm
Finished Bore 14 / 14 mm
Max. Speed Rpm (rpm) 6000 rpm
Outside Dia. (D) 48 mm
Overall Length 52 mm
Torque (nom. / Max) (N.m) 8 / 16 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team