S5911YMJR141414

Two-Piece Junior Coupling, 14 / 14mm Bore, 40mm Outside Diameter, 48mm Overall Length. Material- Nylon.
Qty Range Price/Unit Ships Within
1 - 9 $26.10 4 wks
10 - 24 $24.58 4 wks
25 - 49 $23.51 4 wks
50 - 99 $22.67 4 wks
100+ Request for Quote
$26.10

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
C / C₁ 26 / 26
Dimension (E) 2 mm
Dimension (H) 23 mm
Dimension (M) 8 mm
Dimension (N) 17 mm
Finished Bore 14 / 14 mm
Max. Speed Rpm (rpm) 6000 rpm
Outside Dia. (D) 40 mm
Overall Length 48 mm
Torque (nom. / Max) (N.m) 5 / 10 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team