S5911YMJR141214
Two-Piece Junior Coupling, 12 / 14mm Bore, 40mm Outside Diameter, 48mm Overall Length. Material- Nylon.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.10 | 8 wks |
10 - 24 | $24.58 | 8 wks |
25 - 49 | $23.51 | 8 wks |
50 - 99 | $22.67 | 8 wks |
100+ | Request for Quote |
$26.10
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
C / C₁ | 26 / 26 |
---|---|
Dimension (E) | 2 mm |
Dimension (H) | 23 mm |
Dimension (M) | 8 mm |
Dimension (N) | 21.5 mm |
Finished Bore | 12 / 14 mm |
Max. Speed Rpm (rpm) | 6000 rpm |
Outside Dia. (D) | 40 mm |
Overall Length | 48 mm |
Torque (nom. / Max) (N.m) | 5 / 10 N.m |