S5904Y-G409-10

One Piece Zero Backlash Constant Velocity Pin Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $110.09 12 wks
5 - 9 $90.27 12 wks
10 - 24 $80.01 12 wks
25 - 49 $68.12 12 wks
50+ Request for Quote
$110.09

Availability: 16 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.25 Inch
Bores (side 1 / side 2) 0.1873 / 0.1873
Coupling Style Pin Hub
Hub Dia. (Side 1 / Side 2) 0.46875 / 0.46875
Length 0.75
Material 303 Stainless Steel
Maximum Speed (rpm) 25000 rpm
Outside Diameter 0.469 Inch
Rigidity (arc min) (oz.in.) 1.5 arc min / oz-in
Working Torque (oz.in.) 80 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team