S5904Y-G409-08
One Piece Zero Backlash Constant Velocity Pin Hub Helical Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $110.09 | 12 wks |
5 - 9 | $90.27 | 12 wks |
10 - 24 | $80.01 | 12 wks |
25 - 49 | $68.12 | 12 wks |
50+ | Request for Quote |
$110.09
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.25 Inch |
---|---|
Bores (side 1 / side 2) | 0.12 / 0.12 |
Coupling Style | Pin Hub |
Hub Dia. (Side 1 / Side 2) | 0.46875 / 0.46875 |
Length | 0.75 |
Maximum Speed (rpm) | 25000 rpm |
Outside Diameter | 0.469 Inch |
Rigidity (arc min) (oz.in.) | 1.5 arc min / oz-in |
Working Torque (oz.in.) | 80 oz-in |