S5904Y-G409-07

One Piece Zero Backlash Constant Velocity Pin Hub Helical Coupling
Qty Range Price/Unit Ships Within
1 - 4 $80.04 12 wks
5 - 9 $65.29 12 wks
10 - 24 $57.68 12 wks
25 - 49 $48.68 12 wks
50+ Request for Quote
$80.04

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.125 Inch
Bores (side 1 / side 2) 0.12 / 0.1248
Coupling Style Pin Hub
Hub Dia. (Side 1 / Side 2) 0.25 / 0.25
Length 0.375
Material 303 Stainless Steel
Maximum Speed (rpm) 25000 rpm
Outside Diameter 0.25 Inch
Rigidity (arc min) (oz.in.) 8 arc min / oz-in
Working Torque (oz.in.) 20 oz-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team