S5901Y-KN-15
2" Outside Diameter, 0.1873" Inside Diamter, Pin Type Stainless Steel Precision Knurled Knobs
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $30.34 | 10 wks |
10 - 24 | $27.5 | 10 wks |
25 - 49 | $25.34 | 10 wks |
50 - 99 | $24.33 | 10 wks |
100+ | Request for Quote |
$30.34
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Configuration | Pin Type |
---|---|
Hub Dia. (C or A) | 0.25 Inch |
Inside Diameter (I.D.) | 0.1873 Inch |
Outside Dia. (O.D.) | 2 Inch |