S5901Y-KN-14
1.5" Outside Diameter, 0.1873" Inside Diamter, Pin Type Stainless Steel Precision Knurled Knobs
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.25 | 10 wks |
10 - 24 | $22.74 | 10 wks |
25 - 49 | $20.82 | 10 wks |
50 - 99 | $19.94 | 10 wks |
100+ | Request for Quote |
$25.25
Availability: 37 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Configuration | Pin Type |
---|---|
Hub Dia. (C or A) | 0.25 Inch |
Inside Diameter (I.D.) | 0.1873 Inch |
Outside Dia. (O.D.) | 1.5 Inch |