S5901Y-KN-11
1.5" Outside Diameter, 0.1248" Inside Diamter, Pin Type Stainless Steel Precision Knurled Knobs
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.49 | 6 wks |
10 - 24 | $21.15 | 6 wks |
25 - 49 | $19.37 | 6 wks |
50 - 99 | $18.55 | 6 wks |
100+ | Request for Quote |
$23.49
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Configuration | Pin Type |
---|---|
Hub Dia. (C or A) | 0.188 Inch |
Inside Diameter (I.D.) | 0.1248 Inch |
Outside Dia. (O.D.) | 1.5 Inch |