S5901Y-KN-07
1" Outside Diameter, 0.2498" Inside Diamter, Clamp Type Stainless Steel Precision Knurled Knobs
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.25 | 10 wks |
10 - 24 | $22.74 | 10 wks |
25 - 49 | $20.82 | 10 wks |
50 - 99 | $19.94 | 10 wks |
100+ | Request for Quote |
$25.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Configuration | Clamp Type |
---|---|
Hub Dia. (C or A) | 0.5 Inch |
Inside Diameter (I.D.) | 0.2498 Inch |
Outside Dia. (O.D.) | 1 Inch |