S5901Y-KN-05
1.5" Outside Diameter, 0.1873" Inside Diamter, Clamp Type Stainless Steel Precision Knurled Knobs
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $27.20 | 10 wks |
| 10 - 24 | $24.51 | 10 wks |
| 25 - 49 | $22.49 | 10 wks |
| 50 - 99 | $21.55 | 10 wks |
| 100+ | Request for Quote |
$27.20
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hub Configuration | Clamp Type |
|---|---|
| Hub Dia. (C or A) | 0.375 Inch |
| Inside Diameter (I.D.) | 0.1873 Inch |
| Outside Dia. (O.D.) | 1.5 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities