S5901Y-GU-1

2" Outside Diameter, 0.1248" Inside Diameter Aluminum Alloy Black Anodized Precision Handcrank
Qty Range Price/Unit Ships Within
1 - 9 $37.29 6 wks
10 - 24 $33.44 6 wks
25 - 49 $30.93 6 wks
50+ $28.23 6 wks
$37.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish BLACK ANODIZED
Hub Dia. 0.312
Inside Diameter 0.1248
Material 2024 Aluminum Alloy
Outside Dia. 2
Set Screw Size #2-56
Sub Drill Diameter 0.029

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team