S58PZ5-MJC1232

Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range Price/Unit Ships Within
1 - 4 $96.78 6 wks
5 - 9 $89.96 6 wks
10 - 24 $84.98 6 wks
25 - 49 $79.42 6 wks
50+ Request for Quote
$96.78

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.531 Inch
Bore Size (B) 0.375 Inch
Inline Shaft Spacing (E) 0.813 Inch
Length (close +.000/-.063 /open) 1.875 / 2
Material (Ends / Center) 303 Stainless / Nylon
Max Speed (rpm) 20000 rpm
Max. Inline Torque (oz-in) 800 oz-in
Max. Parallel Offset (Inch) 0.07 Inch
Operating Angle (°) 0 - 5 Degrees
Outside Dia. (O.D.) 1 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team