S58PZ5-MJC0814
Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $54.59 | 12 wks |
5 - 9 | $49.47 | 12 wks |
10 - 24 | $46 | 12 wks |
25 - 49 | $42.38 | 12 wks |
50+ | Request for Quote |
$54.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.188 Inch |
---|---|
Bore Size (B) | 0.25 Inch |
Inline Shaft Spacing (E) | 0.5 Inch |
Length (close +.000/-.063 /open) | 0.875 / 1 |
Material (Ends / Center) | 303 Stainless / Nylon |
Max Speed (rpm) | 20000 rpm |
Max. Inline Torque (oz-in) | 150 oz-in |
Max. Parallel Offset (Inch) | 0.05 Inch |
Operating Angle (°) | 0 - 5 Degrees |
Outside Dia. (O.D.) | 0.438 Inch |