S58PZ5-MJC0614

Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range Price/Unit Ships Within
1 - 4 $50.78 6 wks
5 - 9 $46.02 6 wks
10 - 24 $42.79 6 wks
25 - 49 $39.42 6 wks
50+ Request for Quote
$50.78

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Depth 0.188 Inch
Bore Size (B) 0.1875 Inch
Inline Shaft Spacing (E) 0.5 Inch
Length (close +.000/-.063 /open) 0.875 / 1
Material (Ends / Center) 303 Stainless / Nylon
Max Speed (rpm) 20000 rpm
Max. Inline Torque (oz-in) 150 oz-in
Max. Parallel Offset (Inch) 0.05 Inch
Operating Angle (°) 0 - 5 Degrees
Outside Dia. (O.D.) 0.438 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team