S58PZ5-MJC0410
Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $50.78 | 12 wks |
5 - 9 | $46.02 | 12 wks |
10 - 24 | $42.79 | 12 wks |
25 - 49 | $39.42 | 12 wks |
50+ | Request for Quote |
$50.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.156 Inch |
---|---|
Bore Size (B) | 0.125 Inch |
Inline Shaft Spacing (E) | 0.406 Inch |
Length (close +.000/-.063 /open) | 0.71875 / 0.84375 |
Material (Ends / Center) | 303 Stainless / Nylon |
Max Speed (rpm) | 20000 rpm |
Max. Inline Torque (oz-in) | 50 oz-in |
Max. Parallel Offset (Inch) | 0.03 Inch |
Operating Angle (°) | 0 - 5 Degrees |
Outside Dia. (O.D.) | 0.313 Inch |