S58PY5MMJC0814
8mm Bore, 33.3 / 36.3mm Overall Length ( Closed / Open ) miniature ball Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $54.06 | 2 wks |
5 - 9 | $49.15 | 2 wks |
10 - 24 | $45.34 | 2 wks |
25 - 49 | $42.03 | 2 wks |
50+ | Request for Quote |
$54.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth (l) | 7.9 mm |
---|---|
Bore Size (d) | 8 mm |
Inline Shaft Spacing (E) | 17.5 mm |
Length (close 0 /-1.6 /open) (L) | 33.3 / 36.3 mm |
Material | 303 Stainless Steel |
Max Parallel Offset (p) | 1.8 mm |
Max Speed (rpm) | 20000 rpm |
Operating Angle (°) | 0-5 Degree |
Outside Dia. (D) | 14.3 mm |
Torque @ Operating Angle (N•m) | 11.3 N.m |