S58PY5-MJC0818
Hi-Speed Ball Coupling with 1 to 2 Deg. Backlash
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $52.38 | 6 wks |
5 - 9 | $46.5 | 6 wks |
10 - 24 | $42.82 | 6 wks |
25 - 49 | $38.91 | 6 wks |
50+ | Request for Quote |
$52.38
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.313 Inch |
---|---|
Bore Size (B) | 0.25 Inch |
Inline Shaft Spacing (E) | 0.688 Inch |
Length (close +.000/-.063 /open) | 1.3125 / 1.46875 |
Material (Ends / Center) | (303 / 303) Stainless |
Max Speed (rpm) | 20000 rpm |
Max. Inline Torque (oz-in) | 1600 oz-in |
Max. Parallel Offset (Inch) | 0.07 Inch |
Operating Angle (°) | 0 - 5 Degrees |
Outside Dia. (O.D.) | 0.563 Inch |